How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | RQ: | 8.69 in |
| BD: | 9 | FZ: | 0.33 in |
| BE1: | 0.5 in | C: | 16.5 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| FA: | 11.13 in | F: | 6.38 |
| BF: | 0.53 | LQ1: | 9.33 in |
| B: | 14.5 | AE1: | 0.52 |
| AD: | 10.52 | V: | 4.18 in |
| G: | 3.19 | T: | 3 |
| AE2: | 0.52 | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 58.3 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 9.841 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Bore Code: | 48 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

