How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | F: | 6.38 |
| BD: | 9 | V: | 4.18 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 6.5 | AJ: | 7.25 |
| C: | 16.5 in | AE1: | 0.52 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AD: | 10.52 | LQ1: | 9.33 in |
| B: | 14.5 | AK: | 8.5 |
| AG: | 11.5 | RQ: | 8.69 in |
| T: | 3 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 48 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.841 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

