How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | V: | 4.18 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| BD: | 9 | AK: | 8.5 |
| B: | 14.5 | RQ: | 8.69 in |
| BF: | 0.53 | AE2: | 0.52 |
| F: | 6.38 | AG: | 11.5 |
| T: | 3 | AE1: | 0.52 |
| C: | 16.5 in | BE1: | 0.5 in |
| AD: | 10.52 | G: | 3.19 |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.841 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 48 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

