How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | C: | 16.5 in |
| RQ: | 8.69 in | AE1: | 0.52 |
| FA: | 11.13 in | AG: | 11.5 |
| F: | 6.38 | AK: | 8.5 |
| AE2: | 0.52 | D: | 6.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | T: | 3 |
| B: | 14.5 | LQ1: | 9.33 in |
| BF: | 0.53 | BD: | 9 |
| FZ: | 0.33 in | G: | 3.19 |
| AD: | 10.52 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Center Distance (in): | 6 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.841 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

