How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | V: | 4.18 in |
| Center Distance (in): | 6 in | BF: | 0.53 |
| AD: | 10.52 | AK: | 8.5 |
| LQ1: | 9.94 in | AE2: | 0.52 |
| F: | 6.38 | RQ: | 8.69 in |
| AJ: | 7.25 | AE1: | 0.52 |
| D: | 6.5 | FZ: | 0.33 in |
| AG: | 11.5 | BD: | 9 |
| B: | 14.5 | BE1: | 0.5 in |
| FA: | 11.13 in | C: | 16.5 in |
| G: | 3.19 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 3990 | Ratio: | 30:1 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.841 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Output Shaft Direction: | 2 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

