How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | D: | 6.5 |
| BD: | 9 | Center Distance (in): | 6 in |
| T: | 3 | LQ1: | 9.94 in |
| AG: | 11.5 | AK: | 8.5 |
| C: | 16.5 in | B: | 14.5 |
| FA: | 11.13 in | G: | 3.19 |
| BE1: | 0.5 in | F: | 6.38 |
| AE2: | 0.52 | AJ: | 7.25 |
| V: | 4.18 in | AD: | 10.52 |
| FZ: | 0.33 in | BF: | 0.53 |
| AE1: | 0.52 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Service Factor: | 1 | Bore Code: | 48 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 9.841 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

