How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | V: | 4.18 in |
| B: | 14.5 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 10.45 in |
| FA: | 11.13 in | T: | 3.188 |
| BD: | 5.88 | Center Distance (in): | 6 in |
| C: | 16.5 in | AE1: | 0.52 |
| BE: | 0.38 in | D: | 6.5 |
| AK: | 4.5 | F: | 6.38 |
| G: | 3.19 | RQ: | 10.01 in |
| FZ: | 0.33 in | AE2: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 9.841 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

