How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | LQ: | 10.45 in |
| C: | 16.5 in | FZ: | 0.33 in |
| BE: | 0.38 in | BD: | 5.88 |
| AD: | 10.52 | AJ: | 5.88 |
| F: | 6.38 | T: | 3.438 |
| Center Distance (in): | 6 in | AK: | 4.5 |
| RQ: | 10.01 in | D: | 6.5 |
| FA: | 11.13 in | AE2: | 0.52 |
| AG: | 11.5 | B: | 14.5 |
| BF: | 0.41 | G: | 3.19 |
| AE1: | 0.52 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.841 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 6 | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ2600 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Ratio: | 30:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

