How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | BE1: | 0.5 in |
| RQ: | 8.69 in | AD: | 10.52 |
| FZ: | 0.33 in | AG: | 11.5 |
| BF: | 0.53 | B: | 14.5 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| AJ: | 7.25 | BD: | 9 |
| AE2: | 0.52 | G: | 3.19 |
| FA: | 11.13 in | LQ1: | 9.33 in |
| AK: | 8.5 | D: | 6.5 |
| C: | 16.5 in | T: | 3.438 |
| F: | 6.38 |
Technical Specifications
| Ratio: | 30:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 9.841 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

