Grove Gear HMQ2600-30-2-3.438-210TC-L1
Part #:HMQ2600-30-2-3.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | C: | 16.5 in |
| V: | 4.18 in | B: | 14.5 |
| FA: | 11.13 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| RQ: | 8.69 in | F: | 6.38 |
| BE1: | 0.5 in | G: | 3.19 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| BD: | 9 | AG: | 11.5 |
| AE2: | 0.52 | T: | 3.438 |
| FZ: | 0.33 in | D: | 6.5 |
| AE1: | 0.52 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ2600 |
| Bore Code: | 55 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 9.841 | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

