Grove Gear HMQ2600-30-2-3.438-210TC-L3
Part #:HMQ2600-30-2-3.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | B: | 14.5 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| AD: | 10.52 | RQ: | 8.69 in |
| G: | 3.19 | AK: | 8.5 |
| F: | 6.38 | AJ: | 7.25 |
| V: | 4.18 in | AE1: | 0.52 |
| C: | 16.5 in | FZ: | 0.33 in |
| D: | 6.5 | AE2: | 0.52 |
| T: | 3.438 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| AG: | 11.5 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 1.375 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.841 |
| Ratio: | 30:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Assembly: | HMQ-2 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

