How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | FZ: | 0.33 in |
| C: | 16.5 in | BE1: | 0.5 in |
| AG: | 11.5 | AD: | 10.52 |
| LQ1: | 9.94 in | T: | 3.438 |
| B: | 14.5 | F: | 6.38 |
| RQ: | 8.69 in | AE2: | 0.52 |
| D: | 6.5 | AJ: | 7.25 |
| AK: | 8.5 | AE1: | 0.52 |
| G: | 3.19 | FA: | 11.13 in |
| V: | 4.18 in | BF: | 0.53 |
| Center Distance (in): | 6 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 9.841 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Output RPM: | 58.3 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

