How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.94 in | AE2: | 0.52 |
| T: | 3.438 | AJ: | 7.25 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| AD: | 10.52 | AE1: | 0.52 |
| BF: | 0.53 | F: | 6.38 |
| BD: | 9 | BE1: | 0.5 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| AG: | 11.5 | AK: | 8.5 |
| B: | 14.5 | G: | 3.19 |
| FA: | 11.13 in | D: | 6.5 |
| C: | 16.5 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.841 | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

