How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BD: | 5.88 |
| D: | 6.5 | T: | 3.438 |
| F: | 6.38 | C: | 16.5 in |
| AK: | 4.5 | V: | 4.18 in |
| AE1: | 0.52 | FA: | 11.13 in |
| B: | 14.5 | RQ: | 10.01 in |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| AD: | 10.52 | G: | 3.19 |
| BF: | 0.41 | AG: | 11.5 |
| LQ: | 10.45 in | BE: | 0.38 in |
| AE2: | 0.52 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output RPM: | 58.3 |
| Model Code: | HMQ2600 | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 9.841 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

