How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | FA: | 11.13 in |
| LQ1: | 9.94 in | AE2: | 0.52 |
| AK: | 8.5 | AD: | 10.52 |
| D: | 6.5 | F: | 6.38 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| FZ: | 0.33 in | BF: | 0.53 |
| AE1: | 0.52 | V: | 4.18 in |
| AG: | 11.5 | G: | 3.19 |
| B: | 14.5 | RQ: | 8.69 in |
| T: | 2 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 7.712 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Bore Code: | 32 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

