How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | B: | 14.5 |
| AJ: | 5.88 | AG: | 11.5 |
| AE1: | 0.52 | RQ: | 10.01 in |
| V: | 4.18 in | G: | 3.19 |
| BD: | 5.88 | D: | 6.5 |
| F: | 6.38 | FA: | 11.13 in |
| Center Distance (in): | 6 in | T: | 2.188 |
| BF: | 0.41 | AD: | 10.52 |
| C: | 16.5 in | AE2: | 0.52 |
| FZ: | 0.33 in | BE: | 0.38 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 7.712 |
| Model Code: | HMQ2600 | Output RPM: | 43.8 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

