How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| AE1: | 0.52 | BF: | 0.53 |
| B: | 14.5 | F: | 6.38 |
| D: | 6.5 | C: | 16.5 in |
| BD: | 9 | T: | 2.188 |
| V: | 4.18 in | AD: | 10.52 |
| FA: | 11.13 in | G: | 3.19 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| RQ: | 8.69 in | AG: | 11.5 |
| BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 7.712 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

