How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | C: | 16.5 in |
| D: | 6.5 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| B: | 14.5 | LQ1: | 9.94 in |
| F: | 6.38 | RQ: | 8.69 in |
| AE1: | 0.52 | T: | 2.188 |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 11.5 | FA: | 11.13 in |
| AD: | 10.52 | BD: | 9 |
| AJ: | 7.25 | V: | 4.18 in |
| FZ: | 0.33 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output RPM: | 43.8 |
| Assembly: | HMQ-1 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.712 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

