How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | T: | 2.188 |
| C: | 16.5 in | BF: | 0.41 |
| G: | 3.19 | AE1: | 0.52 |
| AG: | 11.5 | LQ: | 10.45 in |
| RQ: | 10.01 in | AJ: | 5.88 |
| AE2: | 0.52 | D: | 6.5 |
| B: | 14.5 | V: | 4.18 in |
| AD: | 10.52 | F: | 6.38 |
| BD: | 5.88 | FZ: | 0.33 in |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 35 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 7.712 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

