How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | F: | 6.38 |
| FA: | 11.13 in | G: | 3.19 |
| LQ1: | 9.33 in | AG: | 11.5 |
| AE2: | 0.52 | T: | 2.25 |
| AE1: | 0.52 | V: | 4.18 in |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| BF: | 0.53 | AJ: | 7.25 |
| C: | 16.5 in | D: | 6.5 |
| B: | 14.5 | BD: | 9 |
| AK: | 8.5 | FZ: | 0.33 in |
| AD: | 10.52 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.712 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output RPM: | 43.8 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 40:1 |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

