How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 10.52 |
| BE1: | 0.5 in | G: | 3.19 |
| T: | 2.25 | AG: | 11.5 |
| RQ: | 8.69 in | B: | 14.5 |
| D: | 6.5 | BD: | 9 |
| FZ: | 0.33 in | F: | 6.38 |
| AE1: | 0.52 | AE2: | 0.52 |
| LQ1: | 9.33 in | Center Distance (in): | 6 in |
| V: | 4.18 in | FA: | 11.13 in |
| BF: | 0.53 | AK: | 8.5 |
| C: | 16.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Ratio Range: | 40:1 |
| Center Distance (in): | 6 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.712 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 36 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

