How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | B: | 14.5 |
| C: | 16.5 in | RQ: | 8.69 in |
| AD: | 10.52 | F: | 6.38 |
| BE1: | 0.5 in | G: | 3.19 |
| T: | 2.25 | AG: | 11.5 |
| FA: | 11.13 in | BD: | 9 |
| BF: | 0.53 | AE1: | 0.52 |
| D: | 6.5 | V: | 4.18 in |
| FZ: | 0.33 in | AK: | 8.5 |
| LQ1: | 9.94 in | Center Distance (in): | 6 in |
| AJ: | 7.25 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.712 | Model Code: | HMQ2600 |
| Bore Code: | 36 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.25 in | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

