How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | G: | 3.19 |
| AJ: | 7.25 | LQ1: | 9.94 in |
| D: | 6.5 | AK: | 8.5 |
| AD: | 10.52 | F: | 6.38 |
| BF: | 0.53 | RQ: | 8.69 in |
| C: | 16.5 in | B: | 14.5 |
| V: | 4.18 in | BD: | 9 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| FA: | 11.13 in | AE1: | 0.52 |
| AG: | 11.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in |
Technical Specifications
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 7.712 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 39 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

