How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.52 | B: | 14.5 |
| RQ: | 10.01 in | FA: | 11.13 in |
| AK: | 4.5 | G: | 3.19 |
| F: | 6.38 | T: | 2.438 |
| C: | 16.5 in | LQ: | 10.45 in |
| BD: | 5.88 | AD: | 10.52 |
| AE1: | 0.52 | V: | 4.18 in |
| D: | 6.5 | BF: | 0.41 |
| AG: | 11.5 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Output RPM: | 43.8 |
| Bore Code: | 39 | Center Distance (in): | 6 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.712 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

