How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | V: | 4.18 in |
| AJ: | 5.88 | AG: | 11.5 |
| BE: | 0.38 in | AE1: | 0.52 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE2: | 0.52 |
| BF: | 0.41 | T: | 2.5 |
| F: | 6.38 | LQ: | 10.45 in |
| D: | 6.5 | RQ: | 10.01 in |
| AK: | 4.5 | B: | 14.5 |
| BD: | 5.88 | AD: | 10.52 |
| FZ: | 0.33 in |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Bore Code: | 40 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 7.712 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

