How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | BF: | 0.53 |
| RQ: | 8.69 in | G: | 3.19 |
| FZ: | 0.33 in | FA: | 11.13 in |
| C: | 16.5 in | BE1: | 0.5 in |
| AE2: | 0.52 | D: | 6.5 |
| AG: | 11.5 | AJ: | 7.25 |
| AK: | 8.5 | F: | 6.38 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| BD: | 9 | V: | 4.18 in |
| AD: | 10.52 | B: | 14.5 |
| T: | 2.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 7.712 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

