How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | G: | 3.19 |
| F: | 6.38 | AD: | 10.52 |
| AE1: | 0.52 | V: | 4.18 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | C: | 16.5 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| B: | 14.5 | BD: | 9 |
| FZ: | 0.33 in | AG: | 11.5 |
| AK: | 8.5 | LQ1: | 9.33 in |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Bore Code: | 40 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.712 |
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

