How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | Center Distance (in): | 6 in |
| BF: | 0.53 | FZ: | 0.33 in |
| AE1: | 0.52 | LQ1: | 9.33 in |
| T: | 2.5 | FA: | 11.13 in |
| AG: | 11.5 | AE2: | 0.52 |
| F: | 6.38 | RQ: | 8.69 in |
| D: | 6.5 | V: | 4.18 in |
| G: | 3.19 | BE1: | 0.5 in |
| B: | 14.5 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| C: | 16.5 in |
Technical Specifications
| Ratio Range: | 40:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 7.712 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 40 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 43.8 |
| Output Diameter (in): | 2.5 in | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

