How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | Center Distance (in): | 6 in |
| T: | 2.5 | AE2: | 0.52 |
| AE1: | 0.52 | BD: | 9 |
| FA: | 11.13 in | G: | 3.19 |
| V: | 4.18 in | B: | 14.5 |
| D: | 6.5 | BE1: | 0.5 in |
| RQ: | 8.69 in | AG: | 11.5 |
| LQ1: | 9.94 in | BF: | 0.53 |
| FZ: | 0.33 in | AJ: | 7.25 |
| C: | 16.5 in | AD: | 10.52 |
| AK: | 8.5 |
Technical Specifications
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Bore Code: | 40 | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 7.712 |
| Output Diameter (in): | 2.5 in | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

