How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | D: | 6.5 |
| AD: | 10.52 | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| B: | 14.5 | FZ: | 0.33 in |
| FA: | 11.13 in | G: | 3.19 |
| AE1: | 0.52 | V: | 4.18 in |
| AG: | 11.5 | T: | 2.5 |
| C: | 16.5 in | LQ1: | 9.94 in |
| BF: | 0.53 | AJ: | 7.25 |
| RQ: | 8.69 in | AE2: | 0.52 |
| F: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.5 in |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.712 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

