How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BE1: | 0.5 in |
| RQ: | 8.69 in | AD: | 10.52 |
| AJ: | 7.25 | G: | 3.19 |
| F: | 6.38 | AE2: | 0.52 |
| C: | 16.5 in | AK: | 8.5 |
| BD: | 9 | LQ1: | 9.94 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| D: | 6.5 | T: | 2.688 |
| V: | 4.18 in | AE1: | 0.52 |
| B: | 14.5 | AG: | 11.5 |
| BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Gear Type: | Worm | Output Diameter (in): | 2.688 in |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 7.712 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

