How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AD: | 10.52 |
| BE1: | 0.5 in | BF: | 0.53 |
| FA: | 11.13 in | V: | 4.18 in |
| B: | 14.5 | LQ1: | 9.94 in |
| T: | 2.688 | FZ: | 0.33 in |
| AE1: | 0.52 | AK: | 8.5 |
| AG: | 11.5 | F: | 6.38 |
| D: | 6.5 | AE2: | 0.52 |
| BD: | 9 | G: | 3.19 |
| AJ: | 7.25 | C: | 16.5 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Bore Code: | 43 |
| Model Code: | HMQ2600 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.712 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

