How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | RQ: | 10.01 in |
| BF: | 0.41 | AD: | 10.52 |
| FA: | 11.13 in | C: | 16.5 in |
| G: | 3.19 | LQ: | 10.45 in |
| AJ: | 5.88 | Center Distance (in): | 6 in |
| AG: | 11.5 | FZ: | 0.33 in |
| BE: | 0.38 in | AE1: | 0.52 |
| F: | 6.38 | BD: | 5.88 |
| V: | 4.18 in | T: | 2.688 |
| B: | 14.5 | AE2: | 0.52 |
| AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Center Distance (in): | 6 | Output Diameter (in): | 2.688 in |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.712 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Output Key: | 5/8 X 4.00 |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

