How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | T: | 2.938 |
| AE1: | 0.52 | AE2: | 0.52 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | LQ: | 10.45 in |
| BD: | 5.88 | F: | 6.38 |
| C: | 16.5 in | V: | 4.18 in |
| AG: | 11.5 | G: | 3.19 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| AJ: | 5.88 | RQ: | 10.01 in |
| FA: | 11.13 in | D: | 6.5 |
| FZ: | 0.33 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Bore Code: | 47 | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 6 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 7.712 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

