How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | FZ: | 0.33 in |
| B: | 14.5 | C: | 16.5 in |
| AE1: | 0.52 | BD: | 5.88 |
| AJ: | 5.88 | LQ: | 10.45 in |
| D: | 6.5 | V: | 4.18 in |
| AD: | 10.52 | FA: | 11.13 in |
| BF: | 0.41 | RQ: | 10.01 in |
| T: | 2.938 | AK: | 4.5 |
| F: | 6.38 | BE: | 0.38 in |
| AE2: | 0.52 | G: | 3.19 |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Ratio: | 40:1 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.938 in | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.712 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

