How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | F: | 6.38 |
| BF: | 0.53 | G: | 3.19 |
| D: | 6.5 | AK: | 8.5 |
| Center Distance (in): | 6 in | BD: | 9 |
| T: | 2.938 | BE1: | 0.5 in |
| AJ: | 7.25 | AD: | 10.52 |
| C: | 16.5 in | RQ: | 8.69 in |
| AG: | 11.5 | LQ1: | 9.33 in |
| FZ: | 0.33 in | AE1: | 0.52 |
| FA: | 11.13 in | V: | 4.18 in |
| AE2: | 0.52 |
Technical Specifications
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 7.712 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

