How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | BE1: | 0.5 in |
| D: | 6.5 | C: | 16.5 in |
| LQ1: | 9.33 in | V: | 4.18 in |
| BD: | 9 | AE2: | 0.52 |
| AD: | 10.52 | G: | 3.19 |
| RQ: | 8.69 in | B: | 14.5 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| F: | 6.38 | AK: | 8.5 |
| AE1: | 0.52 | BF: | 0.53 |
| AJ: | 7.25 | FZ: | 0.33 in |
| FA: | 11.13 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 7.712 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

