How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | C: | 16.5 in |
| RQ: | 8.69 in | BF: | 0.53 |
| B: | 14.5 | D: | 6.5 |
| AG: | 11.5 | F: | 6.38 |
| G: | 3.19 | V: | 4.18 in |
| FA: | 11.13 in | AE1: | 0.52 |
| FZ: | 0.33 in | BD: | 9 |
| AJ: | 7.25 | AD: | 10.52 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| T: | 2.938 |
Technical Specifications
| Assembly: | HMQ-1 | Ratio: | 40:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.712 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| Output RPM: | 43.8 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

