How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 6.5 |
| Center Distance (in): | 6 in | LQ1: | 9.33 in |
| FA: | 11.13 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| AD: | 10.52 | T: | 3 |
| AE2: | 0.52 | C: | 16.5 in |
| G: | 3.19 | V: | 4.18 in |
| AE1: | 0.52 | B: | 14.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| RQ: | 8.69 in | BD: | 9 |
| F: | 6.38 |
Technical Specifications
| Output Diameter (in): | 3 in | Assembly: | HMQ-1 |
| Model Code: | HMQ2600 | Output RPM: | 43.8 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 7.712 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

