How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BF: | 0.53 |
| V: | 4.18 in | AG: | 11.5 |
| AD: | 10.52 | G: | 3.19 |
| LQ1: | 9.33 in | B: | 14.5 |
| AE2: | 0.52 | BE1: | 0.5 in |
| F: | 6.38 | D: | 6.5 |
| FA: | 11.13 in | RQ: | 8.69 in |
| BD: | 9 | C: | 16.5 in |
| AE1: | 0.52 | AK: | 8.5 |
| T: | 3 | AJ: | 7.25 |
| Center Distance (in): | 6 in |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Ratio: | 40:1 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 7.712 | Service Factor: | 1 |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

