How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 6 in |
| BF: | 0.53 | LQ1: | 9.94 in |
| FZ: | 0.33 in | V: | 4.18 in |
| AJ: | 7.25 | AE2: | 0.52 |
| BE1: | 0.5 in | D: | 6.5 |
| BD: | 9 | F: | 6.38 |
| AG: | 11.5 | RQ: | 8.69 in |
| B: | 14.5 | G: | 3.19 |
| T: | 3 | FA: | 11.13 in |
| AE1: | 0.52 | C: | 16.5 in |
| AD: | 10.52 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 7.712 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 6 |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 40:1 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

