How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 3.19 |
| AD: | 10.52 | AJ: | 5.88 |
| Center Distance (in): | 6 in | F: | 6.38 |
| AE2: | 0.52 | T: | 3 |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 11.5 | BF: | 0.41 |
| AE1: | 0.52 | D: | 6.5 |
| FA: | 11.13 in | C: | 16.5 in |
| V: | 4.18 in | FZ: | 0.33 in |
| LQ: | 10.45 in | B: | 14.5 |
| RQ: | 10.01 in |
Technical Specifications
| Output Diameter (in): | 3 in | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 7.712 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

