How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | V: | 4.18 in |
| AD: | 10.52 | AE2: | 0.52 |
| G: | 3.19 | LQ: | 10.45 in |
| RQ: | 10.01 in | BD: | 5.88 |
| AJ: | 5.88 | AG: | 11.5 |
| AK: | 4.5 | F: | 6.38 |
| AE1: | 0.52 | C: | 16.5 in |
| BF: | 0.41 | BE: | 0.38 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| D: | 6.5 | FZ: | 0.33 in |
| T: | 3.188 |
Technical Specifications
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 51 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.712 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

