How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | AD: | 10.52 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 4.18 in | C: | 16.5 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| G: | 3.19 | AE1: | 0.52 |
| F: | 6.38 | FZ: | 0.33 in |
| RQ: | 8.69 in | AG: | 11.5 |
| FA: | 11.13 in | B: | 14.5 |
| T: | 3.188 | LQ1: | 9.33 in |
| BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Bore Code: | 51 | Center Distance (in): | 6 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 7.712 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

