How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 6.5 |
| T: | 3.438 | BD: | 5.88 |
| G: | 3.19 | FA: | 11.13 in |
| FZ: | 0.33 in | B: | 14.5 |
| C: | 16.5 in | LQ: | 10.45 in |
| AK: | 4.5 | AG: | 11.5 |
| AE1: | 0.52 | RQ: | 10.01 in |
| BF: | 0.41 | AD: | 10.52 |
| BE: | 0.38 in | F: | 6.38 |
| AE2: | 0.52 | V: | 4.18 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Output Key: | 7/8 X 4.00 | Model Code: | HMQ2600 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 7.712 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

