How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | F: | 6.38 |
| AE1: | 0.52 | LQ1: | 9.33 in |
| AG: | 11.5 | C: | 16.5 in |
| BE1: | 0.5 in | V: | 4.18 in |
| AK: | 8.5 | AJ: | 7.25 |
| AD: | 10.52 | FZ: | 0.33 in |
| B: | 14.5 | G: | 3.19 |
| RQ: | 8.69 in | T: | 3.438 |
| Center Distance (in): | 6 in | BD: | 9 |
| D: | 6.5 | BF: | 0.53 |
| FA: | 11.13 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 40:1 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 7.712 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

