How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 10.52 |
| AG: | 11.5 | LQ1: | 9.33 in |
| BF: | 0.53 | Center Distance (in): | 6 in |
| T: | 3.438 | FA: | 11.13 in |
| AK: | 8.5 | FZ: | 0.33 in |
| B: | 14.5 | RQ: | 8.69 in |
| BD: | 9 | G: | 3.19 |
| AE1: | 0.52 | V: | 4.18 in |
| BE1: | 0.5 in | C: | 16.5 in |
| D: | 6.5 | F: | 6.38 |
| AE2: | 0.52 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3990 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 6 |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Bore Code: | 55 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.712 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

