How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 4.18 in |
| T: | 3.438 | B: | 14.5 |
| RQ: | 10.01 in | FA: | 11.13 in |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 11.5 |
| F: | 6.38 | G: | 3.19 |
| AE2: | 0.52 | AE1: | 0.52 |
| D: | 6.5 | BD: | 5.88 |
| FZ: | 0.33 in | AD: | 10.52 |
| LQ: | 10.45 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 7.712 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

