Grove Gear HMQ2600-40-2-2.000-210TC-L4
Part #:HMQ2600-40-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | C: | 16.5 in |
| Center Distance (in): | 6 in | F: | 6.38 |
| AD: | 10.52 | AJ: | 7.25 |
| V: | 4.18 in | BE1: | 0.5 in |
| FA: | 11.13 in | BD: | 9 |
| T: | 2 | B: | 14.5 |
| G: | 3.19 | RQ: | 8.69 in |
| AG: | 11.5 | D: | 6.5 |
| AK: | 8.5 | AE2: | 0.52 |
| FZ: | 0.33 in | BF: | 0.53 |
| AE1: | 0.52 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Center Distance (in): | 6 | Bore Code: | 32 |
| Input Bore (C Face): | 1.375 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.712 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

