How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BD: | 9 |
| C: | 16.5 in | AG: | 11.5 |
| T: | 2 | RQ: | 8.69 in |
| F: | 6.38 | FA: | 11.13 in |
| AJ: | 7.25 | LQ1: | 9.94 in |
| AD: | 10.52 | BE1: | 0.5 in |
| B: | 14.5 | BF: | 0.53 |
| G: | 3.19 | D: | 6.5 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| AE1: | 0.52 | AE2: | 0.52 |
| V: | 4.18 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Ratio Range: | 40:1 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 7.712 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3990 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8894 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

